|
EPD Extension Kit for MSP430 LaunchPad
|
Directories | |
| directory | COG |
Files | |
| file | EPD_COG.c |
| The link source of different COG and EPD. | |
| file | EPD_COG_process.h [code] |
| The definition of COG driving data and process. | |
| file | EPD_controller.c |
| The interface for external application wants to update EPD. | |
| file | EPD_controller.h [code] |
| file | EPD_hardware_driver.c |
| The initialization and configuration of COG hardware driver. | |
| file | EPD_hardware_driver.h [code] |
| The SPI, PWM, Temperature definitions of COG hardware driver. | |
| file | EPD_hardware_gpio.c |
| The functions of EPD GPIO. | |
| file | EPD_hardware_gpio.h [code] |
| The definition of EPD GPIO pins. | |
| file | Pervasive_Displays_small_EPD.h [code] |
| The definition of Pervasive Displays Inc.'s EPDs. | |
1.8.3.1